Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK79H
Part #:1042258
Catalog #:AK79H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3L): | 7.16 | Model Name: | AKH_Sheave_Master |
| Datum Diameter (A): | 7.5 | Type of Bore: | Bushed |
| Number of Grooves: | 1 | Material: | Cast Iron |
| Pitch Diameter (A): | 7.7 | Outside Length (in): | 1.5 in |
| Outside Diameter (in): | 7.75 in | Belt Section: | 4L or A, 3L |
| Product Type: | FHP - Bushed | Bore (Min) (in): | 0.375 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Plain |
| Face Width (in): | 0.75 | Bushing Bore Range: | 0.375 - 1.500 |
| Overall Width (in): | 1.5 |
General Specifications
| UPC: | 662289212170 | Weight: | 3.60 LB |
| Packaged Length: | 8.19 IN | Packaged Width: | 8.19 IN |
| Packaged Height: | 1.13 IN |

