Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK84H
Part #:1042266
Catalog #:AK84H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Model Name: | AKH_Sheave_Master |
| Pitch Diameter (3L): | 7.66 | Pitch Diameter (A): | 8.2 |
| Datum Diameter (A): | 8 | Type of Bore: | Bushed |
| Material: | Cast Iron | Belt Section: | 4L or A, 3L |
| Outside Length (in): | 1.5 in | Product Type: | FHP - Bushed |
| Outside Diameter (in): | 8.25 in | Bore (Min) (in): | 0.375 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.375 - 1.500 |
| Overall Width (in): | 1.5 | Pulley Construction: | Plain |
| Face Width (in): | 0.75 |
General Specifications
| UPC: | 662289112104 | Weight: | 4.44 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 1.30 IN |

