Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK99H
Part #:1042290
Catalog #:AK99H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 9.7 | Model Name: | AKH_Sheave_Master |
| Pitch Diameter (3L): | 9.16 | Number of Grooves: | 1 |
| Material: | Cast Iron | Type of Bore: | Bushed |
| Datum Diameter (A): | 9.5 | Bore (Min) (in): | 0.375 in |
| Outside Diameter (in): | 9.75 in | Product Type: | FHP - Bushed |
| Outside Length (in): | 1.5 in | Belt Section: | 4L or A, 3L |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 1.5 |
| Pulley Construction: | Plain | Face Width (in): | 0.75 |
| Bushing Bore Range: | 0.375 - 1.500 |
General Specifications
| UPC: | 662289202188 | Weight: | 4.80 LB |
| Packaged Length: | 9.81 IN | Packaged Width: | 9.81 IN |
| Packaged Height: | 1.13 IN |

