Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK104H
Part #:1042308
Catalog #:AK104H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Number of Grooves: | 1 |
| Pitch Diameter (3L): | 9.66 | Pitch Diameter (A): | 10.2 |
| Type of Bore: | Bushed | Model Name: | AKH_Sheave_Master |
| Datum Diameter (A): | 10 | Bore (Min) (in): | 0.375 in |
| Belt Section: | 4L or A, 3L | Outside Diameter (in): | 10.25 in |
| Outside Length (in): | 1.5 in | Product Type: | FHP - Bushed |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Spoke |
| Face Width (in): | 0.75 | Overall Width (in): | 1.47 |
| Bushing Bore Range: | 0.375 - 1.500 | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289122134 | Weight: | 6.45 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 1.20 IN |

