Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK114H
Part #:1042324
Catalog #:AK114H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 11.2 | Material: | Cast Iron |
| Datum Diameter (A): | 11 | Pitch Diameter (3L): | 10.66 |
| Number of Grooves: | 1 | Model Name: | AKH_Sheave_Master |
| Type of Bore: | Bushed | Belt Section: | 4L or A, 3L |
| Bore (Min) (in): | 0.375 in | Outside Diameter (in): | 11.25 in |
| Outside Length (in): | 1.5 in | Product Type: | FHP - Bushed |
| Bore Type: | Split Taper Bushed | Face Width (in): | 0.75 |
| Bushing Bore Range: | 0.375 - 1.500 | Pulley Construction: | Plain |
| Overall Width (in): | 1.5 |
General Specifications
| UPC: | 662289182190 | Weight: | 7.17 LB |
| Packaged Length: | 12.40 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 1.60 IN |

