Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK144H
Part #:1042357
Catalog #:AK144H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | AKH_Sheave_Master | Type of Bore: | Bushed |
| Pitch Diameter (A): | 14.2 | Pitch Diameter (3L): | 13.66 |
| Material: | Cast Iron | Number of Grooves: | 1 |
| Datum Diameter (A): | 14 | Product Type: | FHP - Bushed |
| Bore (Min) (in): | 0.375 in | Outside Length (in): | 1.5 in |
| Outside Diameter (in): | 14.25 in | Belt Section: | 4L or A, 3L |
| Bore Type: | Split Taper Bushed | Face Width (in): | 0.75 |
| Overall Width (in): | 1.5 | Bushing Bore Range: | 0.375 - 1.500 |
| Pulley Construction: | Plain |
General Specifications
| UPC: | 662289316106 | Weight: | 8.30 LB |
| Packaged Length: | 14.31 IN | Packaged Width: | 14.31 IN |
| Packaged Height: | 1.56 IN |

