Browning 1 Groove Cast Iron FHP - Bushed Sheave - AK184H
Part #:1042373
Catalog #:AK184H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Pitch Diameter (A): | 18.2 |
| Type of Bore: | Bushed | Pitch Diameter (3L): | 17.66 |
| Material: | Cast Iron | Datum Diameter (A): | 18 |
| Model Name: | AKH_Sheave_Master | Product Type: | FHP - Bushed |
| Bore (Min) (in): | 0.375 in | Outside Length (in): | 1.5 in |
| Outside Diameter (in): | 18.25 in | Belt Section: | 4L or A, 3L |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.375 - 1.500 |
| Pulley Construction: | Plain | Face Width (in): | 0.75 |
| Overall Width (in): | 1.5 |
General Specifications
| UPC: | 662289142200 | Weight: | 12.80 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 1.56 IN |

