Browning 1 Groove Cast Iron FHP - Bushed Sheave - BK57H
Part #:1042480
Catalog #:BK57H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
- Combination Groove - All Browning BK H Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 5.1 | Type of Bore: | Bushed |
| Model Name: | BKH_Sheave_Master | Number of Grooves: | 1 |
| Material: | Cast Iron | Datum Diameter (A): | 4.7 |
| Pitch Diameter (A): | 4.9 | Pitch Diameter (B): | 5.4 |
| Outside Diameter (in): | 5.45 in | Bore (Min) (in): | 0.375 in |
| Product Type: | FHP - Bushed | Outside Length (in): | 1.5 in |
| Belt Section: | 4L or A, 5L or B | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 0.375 - 1.500 | Face Width (in): | 0.875 |
| Overall Width (in): | 1.5 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289302376 | Weight: | 3.25 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 1.40 IN |

