Browning 1 Groove Cast Iron FHP - Bushed Sheave - BK77H
Part #:1042563
Catalog #:BK77H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
- Combination Groove - All Browning BK H Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (B): | 7.4 | Pitch Diameter (A): | 6.9 |
| Model Name: | BKH_Sheave_Master | Datum Diameter (B): | 7.1 |
| Material: | Cast Iron | Datum Diameter (A): | 6.7 |
| Type of Bore: | Bushed | Number of Grooves: | 1 |
| Outside Length (in): | 1.5625 in | Bore (Min) (in): | 0.375 in |
| Belt Section: | 4L or A, 5L or B | Outside Diameter (in): | 7.45 in |
| Product Type: | FHP - Bushed | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 1.5625 | Bushing Bore Range: | 0.375 - 1.500 |
| Pulley Construction: | Plain | Face Width (in): | 0.875 |
General Specifications
| UPC: | 662289122363 | Weight: | 4.68 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.30 IN |
| Packaged Height: | 1.20 IN |

