Browning 1 Groove Cast Iron FHP - Bushed Sheave - BK90H
Part #:1042597
Catalog #:BK90H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
- Combination Groove - All Browning BK H Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Model Name: | BKH_Sheave_Master |
| Pitch Diameter (B): | 8.7 | Material: | Cast Iron |
| Datum Diameter (A): | 8 | Pitch Diameter (A): | 8.2 |
| Datum Diameter (B): | 8.4 | Type of Bore: | Bushed |
| Product Type: | FHP - Bushed | Bore (Min) (in): | 0.375 in |
| Belt Section: | 4L or A, 5L or B | Outside Diameter (in): | 8.75 in |
| Outside Length (in): | 1.5625 in | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 0.375 - 1.500 | Pulley Construction: | Plain |
| Face Width (in): | 0.875 | Overall Width (in): | 1.5625 |
General Specifications
| UPC: | 662289182411 | Weight: | 5.56 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 1.10 IN |

