Browning 1 Groove Cast Iron FHP - Bushed Sheave - BK150H
Part #:1042688
Catalog #:BK150H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
- Combination Groove - All Browning BK H Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | BKH_Sheave_Master | Number of Grooves: | 1 |
| Pitch Diameter (A): | 14.2 | Pitch Diameter (B): | 14.7 |
| Datum Diameter (B): | 14.4 | Datum Diameter (A): | 14 |
| Type of Bore: | Bushed | Material: | Cast Iron |
| Outside Diameter (in): | 14.75 in | Bore (Min) (in): | 0.375 in |
| Outside Length (in): | 1.5625 in | Belt Section: | 4L or A, 5L or B |
| Product Type: | FHP - Bushed | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 0.375 - 1.500 | Overall Width (in): | 1.5625 |
| Pulley Construction: | Plain | Face Width (in): | 0.875 |
General Specifications
| UPC: | 662289316175 | Weight: | 10.79 LB |
| Packaged Length: | 15.81 IN | Packaged Width: | 15.81 IN |
| Packaged Height: | 1.13 IN |

