Browning 1 Groove Cast Iron FHP - Bushed Sheave Clear Pack - BK32H CLEAR PK
Part #:2713824
Catalog #:BK32H CLEAR PK
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
- Combination Groove - All Browning BK H Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Clear Pack packaging for end cap display
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (B): | 3.3 | Type of Bore: | Bushed |
| Pitch Diameter (A): | 2.8 | Material: | Cast Iron |
| Number of Grooves: | 1 | Model Name: | BKH_Sheave_Master |
| Datum Diameter (B): | 3 | Bushing: | H |
| Datum Diameter (A): | 2.6 | Outside Diameter (in): | 3.35 in |
| Belt Section: | 4L or A, 5L or B | Bore (Min) (in): | 0.375 in |
| Product Type: | FHP - Bushed | Outside Length (in): | 1.9375 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.375 - 1.500 |
| Face Width (in): | 0.875 | Pulley Construction: | Solid |
| Overall Width (in): | 1.9375 |
General Specifications
| UPC: | 662460590844 | Weight: | 1.75 LB |
| Packaged Length: | 5.45 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 1.55 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

