Browning 1 Groove Cast Iron FHP - Bushed Sheave Clear Pack - BK50H CLEAR PK
Part #:2738995
Catalog #:BK50H CLEAR PK
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
- Combination Groove - All Browning BK H Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Clear Pack packaging for end cap display
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 4.4 | Bushing: | H |
| Model Name: | BKH_Sheave_Master | Number of Grooves: | 1 |
| Pitch Diameter (A): | 4.2 | Datum Diameter (A): | 4 |
| Type of Bore: | Bushed | Material: | Cast Iron |
| Pitch Diameter (B): | 4.7 | Outside Length (in): | 1.5 in |
| Product Type: | FHP - Bushed | Belt Section: | 4L or A, 5L or B |
| Bore (Min) (in): | 0.375 in | Outside Diameter (in): | 4.75 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 0.88 |
| Overall Width (in): | 1.47 | Pulley Construction: | Solid |
| Bushing Bore Range: | 0.375 - 1.500 | Number of Hubs: | 1 |
General Specifications
| UPC: | 662460590738 | Weight: | 2.31 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 5.45 IN |
| Packaged Height: | 1.15 IN |

