Browning 1 Groove Cast Iron FHP - Finished Bore Sheave - AK30X5/8
Part #:1026186
Catalog #:AK30X5/8
KEY FEATURES
- Largest Selection of finished bore sheaves of any other manufacturer - Browning offers finished bore sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | AK_Sheave_Master1 | Outside Diameter (in): | 3.05 in |
| Material: | Cast Iron | Pitch Diameter (A): | 3 |
| Number of Grooves: | 1 | Warning: | Do not use these "AK" sheaves with bores 1" and under with gripnotch belt ratings. |
| Datum (3L): | 2.46 | Bore (in): | 0.625 in |
| Product Type: | FHP - Finished Bore | Belt Section: | 4L or A, 3L |
| Bore Type: | Finished with Keyway and SS | Overall Width (in): | 1.09375 |
| Face Width (in): | 0.6563 | Keyway Size: | 3/16 x 3/32 |
| Pulley Construction: | Webbed | Set Screw Tightening Torque (in-lb): | 165 |
| Set Screw Thread: | 5/16-18UNC-3AX5/16 |
General Specifications
| UPC: | 662289156160 | Weight: | 1.07 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.40 IN |

