Browning 1 Groove Cast Iron FHP - Finished Bore Sheave - AK54X 1 3/16
Part #:1026756
Catalog #:AK54X 1 3/16
KEY FEATURES
- Largest Selection of finished bore sheaves of any other manufacturer - Browning offers finished bore sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Outside Diameter (in): | 5.25 in |
| Model Name: | AK_Sheave_Master2 | Pitch Diameter (A): | 5.2 |
| Datum (3L): | 4.66 | Material: | Cast Iron |
| Bore (in): | 1.1875 in | Belt Section: | 4L or A, 3L |
| Product Type: | FHP - Finished Bore | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .250 | Face Width (in): | 0.75 |
| Pulley Construction: | Spoked | Overall Width (in): | 1.21875 |
| Set Screw Thread: | 5/16-18UNC-3AX3/8 | Set Screw Tightening Torque (in-lb): | 165 |
General Specifications
| UPC: | 662289266609 | Weight: | 2.11 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.50 IN |

