Browning 1 Groove Cast Iron FHP - Finished Bore Sheave - BK26X5/8
Part #:1027879
Catalog #:BK26X5/8
KEY FEATURES
- Largest Selection of finished bore sheaves of any other manufacturer - Browning offers finished bore sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Combination Groove - All Browning BK Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | BK_Sheave_Master1 |
| Outside Diameter (in): | 2.6 in | Number of Grooves: | 1 |
| Pitch Diameter (B): | 2.6 | Warning: | Do not use these "BK" sheaves with "B" Gripnotch Belt ratings. |
| Pitch Diameter (A): | 2.1 | Bore (in): | 0.625 in |
| Belt Section: | 4L or A, 5L or B | Product Type: | FHP - Finished Bore |
| Bore Type: | Finished with Keyway and SS | Face Width (in): | 0.8125 |
| Keyway Size: | 3/16 x 3/32 | Overall Width (in): | 1.21875 |
| Pulley Construction: | Plain | Set Screw Tightening Torque (in-lb): | 165 |
| Set Screw Thread: | 5/16-18UNC-3AX3/8 |
General Specifications
| UPC: | 662289167593 | Weight: | 1.25 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

