Browning 1 Groove Cast Iron FHP - Finished Bore Sheave - BK30X7/8
Part #:1028026
Catalog #:BK30X7/8
KEY FEATURES
- Largest Selection of finished bore sheaves of any other manufacturer - Browning offers finished bore sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Combination Groove - All Browning BK Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Warning: | Do not use these "BK" sheaves with "B" Gripnotch Belt ratings. | Pitch Diameter (A): | 2.6 |
| Material: | Cast Iron | Model Name: | BK_Sheave_Master1 |
| Number of Grooves: | 1 | Pitch Diameter (B): | 3.1 |
| Outside Diameter (in): | 3.15 in | Bore (in): | 0.875 in |
| Belt Section: | 4L or A, 5L or B | Product Type: | FHP - Finished Bore |
| Bore Type: | Finished with Keyway and SS | Keyway Size: | .1875 |
| Pulley Construction: | Webbed | Overall Width (in): | 1.21875 |
| Face Width (in): | 0.8125 | Set Screw Thread: | 5/16-18UNC-3AX1/4 |
| Set Screw Tightening Torque (in-lb): | 90 |
General Specifications
| UPC: | 662289217748 | Weight: | 1.14 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 1.50 IN |

