Browning 1 Groove Cast Iron FHP - Finished Bore Sheave - BK65X3/4
Part #:1028810
Catalog #:BK65X3/4
KEY FEATURES
- Largest Selection of finished bore sheaves of any other manufacturer - Browning offers finished bore sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Combination Groove - All Browning BK Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 6.25 in | Pitch Diameter (A): | 5.7 |
| Pitch Diameter (B): | 6.2 | Material: | Cast Iron |
| Number of Grooves: | 1 | Model Name: | BK_Sheave_Master2 |
| Bore (in): | 0.75 in | Belt Section: | 4L or A, 5L or B |
| Product Type: | FHP - Finished Bore | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .1875 x .0938 | Pulley Construction: | Spoke |
| Face Width (in): | 0.88 | Overall Width (in): | 1.29 |
| Number of Hubs: | 1 | Set Screw Tightening Torque (in-lb): | 165 |
| Set Screw Thread: | 5/16-18UNC-3AX3/8 |
General Specifications
| UPC: | 662289208364 | Weight: | 3.26 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

