Browning 1 Groove Cast Iron FHP - Finished Bore Sheave - BK140X1
Part #:1029545
Catalog #:BK140X1
KEY FEATURES
- Largest Selection of finished bore sheaves of any other manufacturer - Browning offers finished bore sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Combination Groove - All Browning BK Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Pitch Diameter (A): | 13.2 |
| Model Name: | BK_Sheave_Master2 | Material: | Cast Iron |
| Outside Diameter (in): | 13.75 in | Pitch Diameter (B): | 13.7 |
| Bore (in): | 1 in | Product Type: | FHP - Finished Bore |
| Belt Section: | 4L or A, 5L or B | Bore Type: | Finished with Keyway and SS |
| Face Width (in): | 0.88 | Keyway Size: | 2.5 x .125 |
| Overall Width (in): | 1.54 | Pulley Construction: | Spoke |
| Number of Hubs: | 1 | Set Screw Tightening Torque (in-lb): | 165 |
| Set Screw Thread: | 5/16-18UNC-3AX1/2 |
General Specifications
| UPC: | 662289218936 | Weight: | 11.05 LB |
| Packaged Length: | 14.80 IN | Packaged Width: | 14.70 IN |
| Packaged Height: | 1.80 IN |

