Browning 1 Groove Cast Iron FHP - Finished Bore Sheave - AK134X 1 7/16
Part #:3195344
Catalog #:AK134X 1 7/16
KEY FEATURES
- Largest Selection of finished bore sheaves of any other manufacturer - Browning offers finished bore sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Pitch Diameter (A): | 13.2 |
| Material: | Cast Iron | Datum (3L): | 12.66 |
| Outside Diameter (in): | 13.25 in | Model Name: | AK_Sheave_Master3 |
| Bore (in): | 1.4375 in | Product Type: | FHP - Finished Bore |
| Belt Section: | 4L or A, 3L | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .375 | Set Screw Thread: | 5/16-18UNC-3AX5/16 |
| Set Screw Tightening Torque (in-lb): | 165 |
General Specifications
| UPC: | 662289590896 | Weight: | 9.25 LB |
| Packaged Length: | 13.50 IN | Packaged Width: | 13.60 IN |
| Packaged Height: | 1.50 IN |

