Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2AK30H
Part #:1042712
Catalog #:2AK30H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2AKH_Sheave_Master | Material: | Cast Iron |
| Pitch Diameter (3L): | 2.46 | Type of Bore: | Bushed |
| Datum Diameter (A): | 2.8 | Number of Grooves: | 2 |
| Pitch Diameter (A): | 3 | Product Type: | FHP - Bushed |
| Outside Length (in): | 2.4375 in | Bore (Min) (in): | 0.375 in |
| Outside Diameter (in): | 3.05 in | Belt Section: | 4L or A, 3L |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Plain |
| Face Width (in): | 1.375 | Bushing Bore Range: | 0.375 - 1.500 |
| Overall Width (in): | 2.4375 |
General Specifications
| UPC: | 662289132515 | Weight: | 0.97 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN |

