Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2AK34H
Part #:1042738
Catalog #:2AK34H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 3.2 | Pitch Diameter (A): | 3.4 |
| Material: | Cast Iron | Type of Bore: | Bushed |
| Model Name: | 2AKH_Sheave_Master | Number of Grooves: | 2 |
| Pitch Diameter (3L): | 2.86 | Outside Diameter (in): | 3.45 in |
| Product Type: | FHP - Bushed | Outside Length (in): | 2 in |
| Belt Section: | 4L or A, 3L | Bore (Min) (in): | 0.375 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.375 - 1.500 |
| Overall Width (in): | 2 | Pulley Construction: | Plain |
| Face Width (in): | 1.375 |
General Specifications
| UPC: | 662289262540 | Weight: | 1.60 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN |

