Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2AK39H
Part #:1042746
Catalog #:2AK39H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 3.5 | Type of Bore: | Bushed |
| Pitch Diameter (A): | 3.7 | Number of Grooves: | 2 |
| Model Name: | 2AKH_Sheave_Master | Pitch Diameter (3L): | 3.16 |
| Material: | Cast Iron | Bore (Min) (in): | 0.375 in |
| Product Type: | FHP - Bushed | Outside Diameter (in): | 3.75 in |
| Outside Length (in): | 2 in | Belt Section: | 4L or A, 3L |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.375 - 1.500 |
| Pulley Construction: | Plain | Face Width (in): | 1.375 |
| Overall Width (in): | 2 |
General Specifications
| UPC: | 662289192571 | Weight: | 2.04 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN |

