Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2AK44H
Part #:1042761
Catalog #:2AK44H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 4.2 | Pitch Diameter (3L): | 3.66 |
| Type of Bore: | Bushed | Model Name: | 2AKH_Sheave_Master |
| Number of Grooves: | 2 | Material: | Cast Iron |
| Datum Diameter (A): | 4 | Belt Section: | 4L or A, 3L |
| Outside Length (in): | 1.5 in | Product Type: | FHP - Bushed |
| Outside Diameter (in): | 4.25 in | Bore (Min) (in): | 0.375 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.38 |
| Bushing Bore Range: | 0.375 - 1.500 | Pulley Construction: | Web |
| Overall Width (in): | 1.47 | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289302505 | Weight: | 2.62 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.60 IN |

