Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2AK46H
Part #:1042779
Catalog #:2AK46H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Type of Bore: | Bushed |
| Number of Grooves: | 2 | Datum Diameter (A): | 4.2 |
| Pitch Diameter (A): | 4.4 | Model Name: | 2AKH_Sheave_Master |
| Pitch Diameter (3L): | 3.86 | Belt Section: | 4L or A, 3L |
| Bore (Min) (in): | 0.375 in | Outside Length (in): | 1.5 in |
| Outside Diameter (in): | 4.45 in | Product Type: | FHP - Bushed |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.375 - 1.500 | Face Width (in): | 1.375 |
| Overall Width (in): | 1.5 |
General Specifications
| UPC: | 662289212521 | Weight: | 2.72 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 1.50 IN |

