Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2AK54H
Part #:1042803
Catalog #:2AK54H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2AKH_Sheave_Master | Material: | Cast Iron |
| Datum Diameter (A): | 5 | Type of Bore: | Bushed |
| Pitch Diameter (A): | 5.2 | Pitch Diameter (3L): | 4.66 |
| Number of Grooves: | 2 | Outside Length (in): | 1.5 in |
| Bore (Min) (in): | 0.375 in | Outside Diameter (in): | 5.25 in |
| Product Type: | FHP - Bushed | Belt Section: | 4L or A, 3L |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.375 - 1.500 |
| Pulley Construction: | Web | Overall Width (in): | 1.47 |
| Face Width (in): | 1.375 | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289172535 | Weight: | 3.44 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 1.50 IN |

