Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2AK84H
Part #:1042860
Catalog #:2AK84H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 8 | Pitch Diameter (A): | 8.2 |
| Model Name: | 2AKH_Sheave_Master | Type of Bore: | Bushed |
| Pitch Diameter (3L): | 7.66 | Material: | Cast Iron |
| Number of Grooves: | 2 | Product Type: | FHP - Bushed |
| Belt Section: | 4L or A, 3L | Outside Diameter (in): | 8.25 in |
| Bore (Min) (in): | 0.375 in | Outside Length (in): | 1.5 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.375 |
| Pulley Construction: | Spoke | Overall Width (in): | 1.47 |
| Bushing Bore Range: | 0.375 - 1.500 | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289232673 | Weight: | 5.87 LB |
| Packaged Length: | 8.31 IN | Packaged Width: | 8.31 IN |
| Packaged Height: | 1.56 IN |

