Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2AK124H
Part #:1042902
Catalog #:2AK124H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type of Bore: | Bushed | Model Name: | 2AKH_Sheave_Master |
| Number of Grooves: | 2 | Material: | Cast Iron |
| Pitch Diameter (3L): | 11.66 | Datum Diameter (A): | 12 |
| Pitch Diameter (A): | 12.2 | Outside Length (in): | 1.5 in |
| Belt Section: | 4L or A, 3L | Product Type: | FHP - Bushed |
| Bore (Min) (in): | 0.375 in | Outside Diameter (in): | 12.25 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.375 |
| Bushing Bore Range: | 0.375 - 1.500 | Overall Width (in): | 1.5 |
| Pulley Construction: | Plain |
General Specifications
| UPC: | 662289316212 | Weight: | 10.36 LB |
| Packaged Length: | 12.31 IN | Packaged Width: | 12.31 IN |
| Packaged Height: | 1.56 IN |

