Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2AK144H
Part #:1042928
Catalog #:2AK144H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2AKH_Sheave_Master | Material: | Cast Iron |
| Number of Grooves: | 2 | Pitch Diameter (3L): | 13.66 |
| Datum Diameter (A): | 14 | Pitch Diameter (A): | 14.2 |
| Type of Bore: | Bushed | Bore (Min) (in): | 0.375 in |
| Belt Section: | 4L or A, 3L | Product Type: | FHP - Bushed |
| Outside Length (in): | 1.5 in | Outside Diameter (in): | 14.25 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.375 |
| Overall Width (in): | 1.5 | Bushing Bore Range: | 0.375 - 1.500 |
| Pulley Construction: | Plain |
General Specifications
| UPC: | 662289102631 | Weight: | 12.66 LB |
| Packaged Length: | 14.31 IN | Packaged Width: | 14.31 IN |
| Packaged Height: | 1.56 IN |

