Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2AK154H
Part #:1042936
Catalog #:2AK154H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type of Bore: | Bushed | Model Name: | 2AKH_Sheave_Master |
| Material: | Cast Iron | Datum Diameter (A): | 15 |
| Pitch Diameter (A): | 15.2 | Pitch Diameter (3L): | 14.66 |
| Number of Grooves: | 2 | Outside Diameter (in): | 15.25 in |
| Belt Section: | 4L or A, 3L | Bore (Min) (in): | 0.375 in |
| Outside Length (in): | 1.5 in | Product Type: | FHP - Bushed |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Plain |
| Face Width (in): | 1.375 | Bushing Bore Range: | 0.375 - 1.500 |
| Overall Width (in): | 1.5 |
General Specifications
| UPC: | 662289222667 | Weight: | 14.00 LB |
| Packaged Length: | 16.10 IN | Packaged Width: | 15.90 IN |
| Packaged Height: | 1.90 IN |

