Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2AK184H
Part #:1042944
Catalog #:2AK184H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type of Bore: | Bushed | Number of Grooves: | 2 |
| Model Name: | 2AKH_Sheave_Master | Pitch Diameter (A): | 18.2 |
| Pitch Diameter (3L): | 17.66 | Material: | Cast Iron |
| Datum Diameter (A): | 18 | Outside Diameter (in): | 18.25 in |
| Outside Length (in): | 1.5 in | Bore (Min) (in): | 0.375 in |
| Belt Section: | 4L or A, 3L | Product Type: | FHP - Bushed |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.375 - 1.500 |
| Pulley Construction: | Plain | Overall Width (in): | 1.5 |
| Face Width (in): | 1.375 |
General Specifications
| UPC: | 662289316229 | Weight: | 16.61 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 19.50 IN |
| Packaged Height: | 1.80 IN |

