Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2BK57H
Part #:1043041
Catalog #:2BK57H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
- Combination Groove - All Browning BK H Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2BKH_Sheave_Master | Material: | Cast Iron |
| Pitch Diameter (B): | 5.4 | Datum Diameter (B): | 5.1 |
| Number of Grooves: | 2 | Pitch Diameter (A): | 4.9 |
| Datum Diameter (A): | 4.7 | Type of Bore: | Bushed |
| Bore (Min) (in): | 0.375 in | Product Type: | FHP - Bushed |
| Belt Section: | 4L or A, 5L or B | Outside Diameter (in): | 5.45 in |
| Outside Length (in): | 1.75 in | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Plain | Bushing Bore Range: | 0.375 - 1.500 |
| Face Width (in): | 1.75 | Overall Width (in): | 1.75 |
General Specifications
| UPC: | 662289316243 | Weight: | 4.59 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 2.30 IN |

