Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2BK110H
Part #:1043132
Catalog #:2BK110H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
- Combination Groove - All Browning BK H Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type of Bore: | Bushed | Material: | Cast Iron |
| Model Name: | 2BKH_Sheave_Master | Number of Grooves: | 2 |
| Pitch Diameter (B): | 10.7 | Pitch Diameter (A): | 10.2 |
| Datum Diameter (B): | 10.4 | Datum Diameter (A): | 10 |
| Outside Diameter (in): | 10.75 in | Product Type: | FHP - Bushed |
| Belt Section: | 4L or A, 5L or B | Bore (Min) (in): | 0.375 in |
| Outside Length (in): | 1.75 in | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Plain | Overall Width (in): | 1.75 |
| Bushing Bore Range: | 0.375 - 1.500 | Face Width (in): | 1.75 |
General Specifications
| UPC: | 662289162826 | Weight: | 12.65 LB |
| Packaged Length: | 11.80 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 2.40 IN |

