Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2BK130H
Part #:1043157
Catalog #:2BK130H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
- Combination Groove - All Browning BK H Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Pitch Diameter (B): | 12.7 |
| Model Name: | 2BKH_Sheave_Master | Type of Bore: | Bushed |
| Datum Diameter (B): | 12.4 | Datum Diameter (A): | 12 |
| Material: | Cast Iron | Pitch Diameter (A): | 12.2 |
| Belt Section: | 4L or A, 5L or B | Bore (Min) (in): | 0.375 in |
| Product Type: | FHP - Bushed | Outside Length (in): | 1.75 in |
| Outside Diameter (in): | 12.75 in | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 0.375 - 1.500 | Overall Width (in): | 1.75 |
| Face Width (in): | 1.75 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289292851 | Weight: | 16.18 LB |
| Packaged Length: | 13.40 IN | Packaged Width: | 13.20 IN |
| Packaged Height: | 2.10 IN |

