Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2BK190H
Part #:1043181
Catalog #:2BK190H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
- Combination Groove - All Browning BK H Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 18 | Material: | Cast Iron |
| Number of Grooves: | 2 | Model Name: | 2BKH_Sheave_Master |
| Type of Bore: | Bushed | Pitch Diameter (A): | 18.2 |
| Datum Diameter (B): | 18.4 | Pitch Diameter (B): | 18.7 |
| Outside Length (in): | 1.75 in | Bore (Min) (in): | 0.375 in |
| Product Type: | FHP - Bushed | Outside Diameter (in): | 18.75 in |
| Belt Section: | 4L or A, 5L or B | Bore Type: | Split Taper Bushed |
| Face Width (in): | 1.75 | Overall Width (in): | 1.75 |
| Bushing Bore Range: | 0.375 - 1.500 | Pulley Construction: | Spoke |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289316274 | Weight: | 24.20 LB |
| Packaged Length: | 19.10 IN | Packaged Width: | 19.20 IN |
| Packaged Height: | 2.10 IN |

