Browning 2 Groove Cast Iron FHP - Finished Bore Sheave - 2AK26X5/8
Part #:1031855
Catalog #:2AK26X5/8
KEY FEATURES
- Largest Selection of finished bore sheaves of any other manufacturer - Browning offers finished bore sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum (3L): | 2.06 | Outside Diameter (in): | 2.65 in |
| Pitch Diameter (A): | 2.6 | Material: | Cast Iron |
| Number of Grooves: | 2 | Bore (in): | 0.625 in |
| Product Type: | FHP - Finished Bore | Belt Section: | 4L or A, 3L |
| Bore Type: | Finished with Keyway and SS | Pitch Diameter (3L): | 2.0600 |
| Face Width (in): | 1.375 | Pulley Construction: | Solid |
| Keyway Size: | .1875 x .0938 | Overall Width (in): | 1.85 |
| Number of Hubs: | 1 | Set Screw Tightening Torque (in-lb): | 165 |
| Set Screw Thread: | 5/16-18UNC-3AX3/8 |
General Specifications
| UPC: | 662289309818 | Weight: | 1.51 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

