Browning 2 Groove Cast Iron FHP - Finished Bore Sheave - 2AK64X1
Part #:1032598
Catalog #:2AK64X1
KEY FEATURES
- Largest Selection of finished bore sheaves of any other manufacturer - Browning offers finished bore sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum (3L): | 5.66 | Material: | Cast Iron |
| Pitch Diameter (A): | 6.2 | Outside Diameter (in): | 6.25 in |
| Number of Grooves: | 2 | Bore (in): | 1 in |
| Belt Section: | 4L or A, 3L | Product Type: | FHP - Finished Bore |
| Bore Type: | Finished with Keyway and SS | Keyway Size: | .250 |
| Face Width (in): | 1.375 | Overall Width (in): | 1.71875 |
| Pulley Construction: | Spoked | Set Screw Thread: | 5/16-18UNC-3AX3/8 |
| Set Screw Tightening Torque (in-lb): | 165 |
General Specifications
| UPC: | 662289315796 | Weight: | 5.01 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 2.20 IN |

