Browning 2 Groove Cast Iron FHP - Finished Bore Sheave - 2AK74X1
Part #:1032630
Catalog #:2AK74X1
KEY FEATURES
- Largest Selection of finished bore sheaves of any other manufacturer - Browning offers finished bore sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 7.25 in | Pitch Diameter (A): | 7.2 |
| Datum (3L): | 6.66 | Number of Grooves: | 2 |
| Material: | Cast Iron | Bore (in): | 1 in |
| Product Type: | FHP - Finished Bore | Belt Section: | 4L or A, 3L |
| Bore Type: | Finished with Keyway and SS | Keyway Size: | .250 |
| Pulley Construction: | Spoked | Overall Width (in): | 1.71875 |
| Face Width (in): | 1.375 | Set Screw Thread: | 5/16-18UNC-3AX3/8 |
| Set Screw Tightening Torque (in-lb): | 165 |
General Specifications
| UPC: | 662289240487 | Weight: | 6.21 LB |
| Packaged Length: | 8.10 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 1.80 IN |

