Browning 2 Groove Cast Iron FHP - Finished Bore Sheave - 2BK30X1
Part #:1033208
Catalog #:2BK30X1
KEY FEATURES
- Largest Selection of finished bore sheaves of any other manufacturer - Browning offers finished bore sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Combination Groove - All Browning BK Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (B): | 3.1 | Material: | Cast Iron |
| Outside Diameter (in): | 3.15 in | Pitch Diameter (A): | 2.6 |
| Model Name: | 2BK_Sheave_Master2 | Number of Grooves: | 2 |
| Bore (in): | 1 in | Product Type: | FHP - Finished Bore |
| Belt Section: | 4L or A, 5L or B | Bore Type: | Finished with Keyway and SS |
| Overall Width (in): | 2.22 | Keyway Size: | 2.5 x .125 |
| Pulley Construction: | Solid | Face Width (in): | 1.75 |
| Number of Hubs: | 1 | Set Screw Thread: | 5/16-18UNC-3AX1/4 |
| Set Screw Tightening Torque (in-lb): | 90 |
General Specifications
| UPC: | 662289250974 | Weight: | 2.12 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 2.40 IN |

