Browning 2 Groove Cast Iron FHP - Finished Bore Sheave - 2BK120X1
Part #:1034081
Catalog #:2BK120X1
KEY FEATURES
- Largest Selection of finished bore sheaves of any other manufacturer - Browning offers finished bore sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Combination Groove - All Browning BK Sheaves permit the running of A, 4L, B and 5L Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2BK_Sheave_Master3 | Pitch Diameter (B): | 11.7 |
| Pitch Diameter (A): | 11.2 | Material: | Cast Iron |
| Outside Diameter (in): | 11.75 in | Number of Grooves: | 2 |
| Bore (in): | 1 in | Product Type: | FHP - Finished Bore |
| Belt Section: | 4L or A, 5L or B | Bore Type: | Finished with Keyway and SS |
| Overall Width (in): | 2.09 | Pulley Construction: | Spoke |
| Face Width (in): | 1.75 | Keyway Size: | .25 x .125 |
| Number of Hubs: | 1 | Set Screw Thread: | 5/16-18UNC-3AX1/2 |
| Set Screw Tightening Torque (in-lb): | 165 |
General Specifications
| UPC: | 662289101672 | Weight: | 8.70 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 4.80 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

