Browning 2 Groove Cast Iron Finish Bore FHP Variable Pitch Sheave - 2VP60X 1 5/8
Part #:1702893
Catalog #:2VP60X 1 5/8
KEY FEATURES
- Largest selection in the Industry - Browning offers the widest range of variable speed sheaves in the market today. One and two Groove product are available in 1.6" to 8.5" covering up to 25 horsepower.
- VP sheaves consist of a male with a threaded barrel, and a female with a threaded bore.
- The male section with threaded barrel has flat surfaces at 180 degree increments that allow a flat surface for the setscrew to mate with.
- When discs are moved toward each other, the belt rides higher in the groove and the pitch diameter of the sheave is larger which increases the driven speed.
- When discs are moved away from each other, the belt rides lower and the pitch diameter is smaller decreasing the driven speed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Turns Open (B or 5L) (For Min PD): | 6 | Number of Grooves: | 2 |
| Outside Diameter (in): | 6 in | Turns Open (5V) (For Min PD): | 6 |
| Turns Open (A or 4L) (For Min PD): | 5 | Type of Bore: | Finished |
| Material: | Cast Iron | Belt Section: | 4L or A, 5L or B, 5V |
| Product Type: | FHP Variable Pitch Sheaves | Bore (in): | 1.625 in |
| Pitch Diameter (B or 5L) (Min): | 4.5 | Pitch Diameter (B or 5L) (Max): | 5.5 |
| Keyway Size: | 3/8 x 3/16 |
General Specifications
| UPC: | 662460422527 | Weight: | 10.54 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 4.20 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

