Browning 2 Groove Cast Iron Finish Bore FHP Variable Pitch Sheave - 2VP42X19MM
Part #:2749356
Catalog #:2VP42X19MM
KEY FEATURES
- Largest selection in the Industry - Browning offers the widest range of variable speed sheaves in the market today. One and two Groove product are available in 1.6" to 8.5" covering up to 25 horsepower.
- VP sheaves consist of a male with a threaded barrel, and a female with a threaded bore.
- The male section with threaded barrel has flat surfaces at 180 degree increments that allow a flat surface for the setscrew to mate with.
- When discs are moved toward each other, the belt rides higher in the groove and the pitch diameter of the sheave is larger which increases the driven speed.
- When discs are moved away from each other, the belt rides lower and the pitch diameter is smaller decreasing the driven speed.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 3.95 in | Outside Diameter (mm): | 100.33 mm |
| Type of Bore: | Finished | Material: | Cast Iron |
| Bore (mm): | 19 mm | Number of Grooves: | 2 |
| Turns Open (B or 5L) (For Min PD): | 6 | Turns Open (A or 4L) (For Min PD): | 5 |
| Turns Open (3L) (For Min PD): | 4 | Turns Open (B or 5L) (For Max PD): | 1 |
| Belt Section: | 3L, 4L or A, 5L or B | Product Type: | FHP Variable Pitch Sheaves |
General Specifications
| UPC: | 662460606217 | Weight: | 2.60 LB |
| Packaged Length: | 3.95 IN | Packaged Width: | 3.95 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

