Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TB44
Part #:1001486
Catalog #:1TB44
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Datum Diameter (B): | 4.4 |
| Material: | Cast Iron | Model Name: | 1TB-M_Sheave_Master |
| Pitch Diameter (A): | 4.2 | Number of Grooves: | 1 |
| Bushing Used: | P1 | Pitch Diameter (B): | 4.7 |
| Outside Diameter (in): | 4.75 in | Datum Diameter (A): | 4 |
| Overall Length (in): | 2.140625 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .375 |
| Overall Width (in): | 2.1875 | Bushing Bore Range: | 0.500 - 1.750 |
| Pulley Construction: | Plain | Face Width (in): | 1 |
General Specifications
| UPC: | 662289310241 | Weight: | 2.90 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

