Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TB48
Part #:1001601
Catalog #:1TB48
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.15 in | Datum Diameter (B): | 4.8 |
| Model Name: | 1TB-M_Sheave_Master | Datum Diameter (A): | 4.4 |
| Pitch Diameter (A): | 4.6 | Bushing Used: | P1 |
| Pitch Diameter (B): | 5.1 | Pulley Material: | Cast Iron |
| Number of Grooves: | 1 | Overall Length (in): | 2.140625 in |
| Material: | Cast Iron | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .375 |
| Face Width (in): | 1 | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.500 - 1.750 | Overall Width (in): | 2.1875 |
General Specifications
| UPC: | 662289141388 | Weight: | 3.60 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

