Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TB54
Part #:1001783
Catalog #:1TB54
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.75 in | Number of Grooves: | 1 |
| Model Name: | 1TB-M_Sheave_Master | Datum Diameter (A): | 5 |
| Overall Length (in): | 2.140625 in | Datum Diameter (B): | 5.4 |
| Pitch Diameter (A): | 5.2 | Pulley Material: | Cast Iron |
| Bushing Used: | P1 | Material: | Cast Iron |
| Pitch Diameter (B): | 5.7 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1 |
| Overall Width (in): | 2.1875 | Bushing Bore Range: | 0.500 - 1.750 |
| Pulley Construction: | Plain | Keyway Size: | .375 |
General Specifications
| UPC: | 662289121540 | Weight: | 4.85 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 1.70 IN |

