Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TB58
Part #:1001908
Catalog #:1TB58
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Overall Length (in): | 2.140625 in |
| Pitch Diameter (A): | 5.6 | Number of Grooves: | 1 |
| Datum Diameter (A): | 5.4 | Pitch Diameter (B): | 6.1 |
| Datum Diameter (B): | 5.8 | Model Name: | 1TB-M_Sheave_Master |
| Outside Diameter (in): | 6.15 in | Material: | Cast Iron |
| Bushing Used: | P1 | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .375 |
| Face Width (in): | 1 | Overall Width (in): | 2.1875 |
| Pulley Construction: | Plain | Bushing Bore Range: | 0.500 - 1.750 |
General Specifications
| UPC: | 662289221615 | Weight: | 5.80 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 1.20 IN |

