Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TB74
Part #:1002328
Catalog #:1TB74
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 1TB-L_Sheave_Master | Pitch Diameter (B): | 7.7 |
| Pitch Diameter (A): | 7.2 | Datum Diameter (A): | 7 |
| Material: | Cast Iron | Number of Grooves: | 1 |
| Pulley Material: | Cast Iron | Datum Diameter (B): | 7.4 |
| Outside Diameter (in): | 7.75 in | Bushing Used: | P1 |
| Overall Length (in): | 2.140625 in | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.500 - 1.750 |
| Keyway Size: | .375 | Face Width (in): | 1 |
| Pulley Construction: | Spoked | Overall Width (in): | 2.1875 |
General Specifications
| UPC: | 662289310371 | Weight: | 7.35 LB |
| Packaged Length: | 8.30 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 1.40 IN |

