Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TB110
Part #:1002625
Catalog #:1TB110
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Outside Diameter (in): | 11.35 in |
| Bushing Used: | P1 | Model Name: | 1TB-L_Sheave_Master |
| Material: | Cast Iron | Overall Length (in): | 2.140625 in |
| Pulley Material: | Cast Iron | Pitch Diameter (B): | 11.3 |
| Pitch Diameter (A): | 10.8 | Datum Diameter (B): | 11 |
| Datum Diameter (A): | 10.6 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | A, B |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 2.14 | Face Width (in): | 1 |
| Bushing Bore Range: | .500 - 1.750 | Pulley Construction: | Spoke |
| Keyway Size: | 0.375 |
General Specifications
| UPC: | 662289102273 | Weight: | 11.46 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 2.00 IN |

