Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TB124
Part #:1002682
Catalog #:1TB124
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 1 | Pitch Diameter (B): | 12.7 |
| Datum Diameter (A): | 12 | Overall Length (in): | 2.828125 in |
| Model Name: | 1TB-L_Sheave_Master | Pulley Material: | Cast Iron |
| Pitch Diameter (A): | 12.2 | Bushing Used: | Q1 |
| Datum Diameter (B): | 12.4 | Outside Diameter (in): | 12.68 in |
| Material: | Cast Iron | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Face Width (in): | 1 | Pulley Construction: | Spoke |
| Bushing Bore Range: | 2.6875 - 2.6875 | Keyway Size: | 0.5 |
| Overall Width (in): | 2.79 |
General Specifications
| UPC: | 662289310449 | Weight: | 16.05 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 1.75 IN |

