Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1TB136
Part #:1002740
Catalog #:1TB136
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | 1TB-L_Sheave_Master |
| Outside Diameter (in): | 13.88 in | Datum Diameter (A): | 13.2 |
| Pitch Diameter (A): | 13.4 | Datum Diameter (B): | 13.6 |
| Overall Length (in): | 2.828125 in | Number of Grooves: | 1 |
| Bushing Used: | Q1 | Pitch Diameter (B): | 13.9 |
| Pulley Material: | Cast Iron | Belt Section: | A, B |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Spoked |
| Face Width (in): | 1 | Overall Width (in): | 2.78125 |
| Keyway Size: | .500 | Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289242375 | Weight: | 18.77 LB |
| Packaged Length: | 14.60 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 2.20 IN |

